WM12D010-00250-01295-AZ0450S1-

WM12D010-00250-01295-AZ0450S1-
WM12D010-00250-01295-AZ0450S1-

Linear Unit, WM120, Ball Screw Drive, Ball Guide, 0.01 mm Repeatability, Double nut Preload, 250 mm Stroke, 1295 mm Overall Length, Double Standard Carriages, 450 mm between carriages, 10 mm Travel Per Shaft Rev, Single Shaft Without Keyway, Wash Down Protection, 0.5 m/s Maximum Linear Speed

Lead Time:  5 Weeks  

  • Can be installed in any orientation
  • Patented guide system
  • Patented self-adjusting plastic cover band
  • Patented screw support system

Dimensions

DimensionValue
[LA] Carriage Spacing450 mm
[Smax] Stroke250 mm
Ltot1295 mm
Travel Per Shaft Rev10 mm

Specifications

SpecificationsValue
Carriage TypeDouble Standard Carriages 
DriveBall Screw 
GuideBall 
Profile size (width × height)120 x 120 mm 
Protection OptionWash Down Protection 
Screw Nut TypeDouble nut Preload 
Shaft ConfigurationSingle Shaft Without Keyway 
Shaft OrientationInline 
Shaft QuantitySingle Shaft 
Weight57.9 kg

Performance

PerformanceValue
Input speed, maximum3000 RPM
Maximum Acceleration20 m/s²
Maximum Linear Speed0.5 m/s
Repeatability0.01 mm

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?