- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Wheel Guided
-
WH12
- WH12Z260-08900-10267MZ-0762
WH12Z260-08900-10267MZ-0762
Can't find what you're looking for? Go to the Product Selector
WH12Z260-08900-10267MZ-0762
Linear Unit, WH120, Belt Drive, Wheel Guide, 0.05 mm Repeatability, 8900 mm Stroke, 10267 mm Overall Length, Double Standard Carriages, 260 mm Travel Per Shaft Rev, Shaft On Both Sides, 10 m/s Maximum Linear Speed
Lead Time:
4 Weeks
-
Can be installed in any orientation
-
Speed up to 10 m/s
-
Belt Driven
Dimension | Value |
[Smax] Stroke | 8900 mm |
Ltot | 10267 mm |
Travel Per Shaft Rev | 260 mm |
Specifications | Value |
Belt Type | 50ATL10 |
Carriage Type | Double Standard Carriages |
Drive | Belt |
Guide | Wheel |
Profile size (width × height) | 120 x 110 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Both Sides |
Shaft Orientation | Right Angle |
Shaft Quantity | Double Shafts |
Weight | 174 kg |