- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Wheel Guided
-
WH12
- WH12Z260-06055-06900-DL0000-36
WH12Z260-06055-06900-DL0000-36
Can't find what you're looking for? Go to the Product Selector
WH12Z260-06055-06900-DL0000-36
Linear Unit, WH120, Belt Drive, Wheel Guide, 0.05 mm Repeatability, 6055 mm Stroke, 6900 mm Overall Length, Single Long Carriage, 260 mm Travel Per Shaft Rev, Shaft On Right Side, 10 m/s Maximum Linear Speed, Superseded
Lead Time:
4 Weeks
-
Can be installed in any orientation
-
Speed up to 10 m/s
-
Belt Driven
Dimension | Value |
[Smax] Stroke | 6055 mm |
Ltot | 6900 mm |
Travel Per Shaft Rev | 260 mm |
Specifications | Value |
Belt Type | 50ATL10 |
Carriage Type | Single Long Carriage |
Drive | Belt |
Guide | Wheel |
Profile size (width × height) | 120 x 110 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Right Side |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 125 kg |