- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Wheel Guided
-
WH12
- WH12Z260-03500-04345-AL0000-05
WH12Z260-03500-04345-AL0000-05
Can't find what you're looking for? Go to the Product Selector
WH12Z260-03500-04345-AL0000-05
Linear Unit, WH120, Belt Drive, Wheel Guide, 0.05 mm Repeatability, 3500 mm Stroke, 4345 mm Overall Length, Single Long Carriage, 260 mm Travel Per Shaft Rev, Shaft On Left Side, 10 m/s Maximum Linear Speed, Superseded
Lead Time:
4 Weeks
-
Can be installed in any orientation
-
Speed up to 10 m/s
-
Belt Driven
Dimension | Value |
[Smax] Stroke | 3500 mm |
Ltot | 4345 mm |
Travel Per Shaft Rev | 260 mm |
Dimension | Value |
[Smax] Stroke | 3500 mm |
Ltot | 4345 mm |
Travel Per Shaft Rev | 260 mm |
Specifications | Value |
Belt Type | 50ATL10 |
Carriage Type | Single Long Carriage |
Drive | Belt |
Guide | Wheel |
Profile size (width × height) | 120 x 110 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Left Side |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 83.1 kg |