- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Wheel Guided
-
WH12
- WH12Z260-03215-04740-LZ0920-08
WH12Z260-03215-04740-LZ0920-08
Can't find what you're looking for? Go to the Product Selector
WH12Z260-03215-04740-LZ0920-08
Linear Unit, WH120, Belt Drive, Wheel Guide, 0.05 mm Repeatability, 3215 mm Stroke, 4740 mm Overall Length, Double Standard Carriages, 920 mm between carriages, 260 mm Travel Per Shaft Rev, Shaft On Both Sides, 10 m/s Maximum Linear Speed, Superseded
Lead Time:
4 Weeks
-
Can be installed in any orientation
-
Speed up to 10 m/s
-
Belt Driven
Dimension | Value |
[LA] Carriage Spacing | 920 mm |
[Smax] Stroke | 3215 mm |
Ltot | 4740 mm |
Travel Per Shaft Rev | 260 mm |
Specifications | Value |
Belt Type | 50ATL10 |
Carriage Type | Double Standard Carriages |
Drive | Belt |
Guide | Wheel |
Profile size (width × height) | 120 x 110 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Both Sides |
Shaft Orientation | Right Angle |
Shaft Quantity | Double Shafts |
Weight | 80.7 kg |