- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Wheel Guided
-
WH12
- WH12Z260-03091-04650BZ-0954
WH12Z260-03091-04650BZ-0954
Can't find what you're looking for? Go to the Product Selector
WH12Z260-03091-04650BZ-0954
Linear Unit, WH120, Belt Drive, Wheel Guide, 0.05 mm Repeatability, 3091 mm Stroke, 4650 mm Overall Length, Double Standard Carriages, 260 mm Travel Per Shaft Rev, Shaft On Right Side, 10 m/s Maximum Linear Speed, Superseded
Lead Time:
4 Weeks
-
Can be installed in any orientation
-
Speed up to 10 m/s
-
Belt Driven
Dimension | Value |
[Smax] Stroke | 3091 mm |
Ltot | 4650 mm |
Travel Per Shaft Rev | 260 mm |
Specifications | Value |
Belt Type | 50ATL10 |
Carriage Type | Double Standard Carriages |
Drive | Belt |
Guide | Wheel |
Profile size (width × height) | 120 x 110 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Right Side |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 78.7 kg |