- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Wheel Guided
-
WH12
- WH12Z260-03091-04650-AZ0954-46
WH12Z260-03091-04650-AZ0954-46
Can't find what you're looking for? Go to the Product Selector
WH12Z260-03091-04650-AZ0954-46
Linear Unit, WH120, Belt Drive, Wheel Guide, 0.05 mm Repeatability, 3091 mm Stroke, 4650 mm Overall Length, Double Standard Carriages, 954 mm between carriages, 260 mm Travel Per Shaft Rev, Shaft On Left Side, 10 m/s Maximum Linear Speed, Superseded
Lead Time:
4 Weeks
-
Can be installed in any orientation
-
Speed up to 10 m/s
-
Belt Driven
Dimension | Value |
[LA] Carriage Spacing | 954 mm |
[Smax] Stroke | 3091 mm |
Ltot | 4650 mm |
Travel Per Shaft Rev | 260 mm |
Specifications | Value |
Belt Type | 50ATL10 |
Carriage Type | Double Standard Carriages |
Drive | Belt |
Guide | Wheel |
Profile size (width × height) | 120 x 110 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Left Side |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 78.7 kg |