- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Wheel Guided
-
WH12
- WH12Z260-02134-02979DL-0000
WH12Z260-02134-02979DL-0000
Can't find what you're looking for? Go to the Product Selector
WH12Z260-02134-02979DL-0000
Linear Unit, WH120, Belt Drive, Wheel Guide, 0.05 mm Repeatability, 2134 mm Stroke, 2979 mm Overall Length, Single Long Carriage, 260 mm Travel Per Shaft Rev, Shaft On Right Side, 10 m/s Maximum Linear Speed, Superseded
Lead Time:
4 Weeks
-
Can be installed in any orientation
-
Speed up to 10 m/s
-
Belt Driven
Dimension | Value |
[Smax] Stroke | 2134 mm |
Ltot | 2979 mm |
Travel Per Shaft Rev | 260 mm |
Dimension | Value |
[Smax] Stroke | 2134 mm |
Ltot | 2979 mm |
Travel Per Shaft Rev | 260 mm |
Specifications | Value |
Belt Type | 50ATL10 |
Carriage Type | Single Long Carriage |
Drive | Belt |
Guide | Wheel |
Profile size (width × height) | 120 x 110 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Right Side |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 60.7 kg |