- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Wheel Guided
-
WH12
- WH12Z260-02000-04650-LZ2000-66
WH12Z260-02000-04650-LZ2000-66
Can't find what you're looking for? Go to the Product Selector
WH12Z260-02000-04650-LZ2000-66
Linear Unit, WH120, Belt Drive, Wheel Guide, 0.05 mm Repeatability, 2000 mm Stroke, 4650 mm Overall Length, Double Standard Carriages, 2000 mm between carriages, 260 mm Travel Per Shaft Rev, Shaft On Both Sides, 10 m/s Maximum Linear Speed, Superseded
Lead Time:
4 Weeks
-
Can be installed in any orientation
-
Speed up to 10 m/s
-
Belt Driven
Dimension | Value |
[LA] Carriage Spacing | 2000 mm |
[Smax] Stroke | 2000 mm |
Ltot | 4650 mm |
Travel Per Shaft Rev | 260 mm |
Dimension | Value |
[LA] Carriage Spacing | 2000 mm |
[Smax] Stroke | 2000 mm |
Ltot | 4650 mm |
Travel Per Shaft Rev | 260 mm |
Specifications | Value |
Belt Type | 50ATL10 |
Carriage Type | Double Standard Carriages |
Drive | Belt |
Guide | Wheel |
Profile size (width × height) | 120 x 110 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Both Sides |
Shaft Orientation | Right Angle |
Shaft Quantity | Double Shafts |
Weight | 60.8 kg |