- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Wheel Guided
-
WH12
- WH12Z260-00300-00905-AN0000-59
WH12Z260-00300-00905-AN0000-59
Can't find what you're looking for? Go to the Product Selector
WH12Z260-00300-00905-AN0000-59
Linear Unit, WH120, Belt Drive, Wheel Guide, 0.05 mm Repeatability, 300 mm Stroke, 905 mm Overall Length, Single Standard Carriage, 260 mm Travel Per Shaft Rev, Shaft On Left Side, 10 m/s Maximum Linear Speed, Superseded
Lead Time:
4 Weeks
-
Can be installed in any orientation
-
Speed up to 10 m/s
-
Belt Driven
Dimension | Value |
[Smax] Stroke | 300 mm |
Ltot | 905 mm |
Travel Per Shaft Rev | 260 mm |
Specifications | Value |
Belt Type | 50ATL10 |
Carriage Type | Single Standard Carriage |
Drive | Belt |
Guide | Wheel |
Profile size (width × height) | 120 x 110 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Left Side |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 27.4 kg |