- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Seals, Retaining Rings, Misc
-
W - External Retaining Ring
- W187SS
W187SS
Can't find what you're looking for? Go to the Product Selector
W187SS
Linear Bearing, Retaining Ring, External, Accessory, 0.1875 in; Use with 0.1875 in Nominal Diameter Closed Bushing Bearings
Lead Time:
5 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
For use with Thomson Ball Bushing® Bearings.
-
External retaining rings that fit in retaining ring grooves on bearing sleeve
-
I.D. shown is the "free" inside diameter
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.1875 in |
[ID] Inside Diameter | 0.338 in |
[OD] Outside Diameter | 0.59 in |
[T] | 0.025 in |
Specifications | Value |
Material | Stainless Steel |
UPC Number | 662486103394 |
Weight | 0.17 g |