INST369SS

INST369SS
INST369SS

Linear Bearing, Ball Bushing only, Miniature Instrument, 0.1875 in, Closed, Not Self-aligning, Corrosion Resistant; Use with 0.1875 in Diameter Shaft in end supported applications

Lead Time:  1 Day 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Accuracy level and compact size make the Miniature Instrument bearing ideal for small mechanisms or devices that require high repeatability and responsiveness.
  • A coefficient of friction as low as .001. When replacing high friction plain bearings, Precision Steel Ball Bushing Bearings dramatically improve machine productivity and efficiency.
  • Miniature Instrument Ball Bushing Bearings available only as part of a factory-matched set with 60 Case LinearRace.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter0.1875 in
[C] Length Along Axis0.547 / 0.562 in 
[C1]0.417 in 
[C2] Min0.028 in
[D] Recommended Housing Bore0.3749 / 0.3755 in 
[D], Nominal0.375 in

Specifications

SpecificationsValue
Adjustable/Not AdjustableNot Adjustable 
Closed/OpenClosed 
Corrosion Resistant OptionCorrosion Resistant 
MaterialStainless Steel 
Number of Ball Circuits
Self AlignmentNot Self-aligning 
Temperature Max600 °F
UPC Number662486100812 
Weight0.011 lb

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load Capacity, Dynamic6.3 lbf

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?