- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Super Smart (Most Popular)
-
Pillow Block, Closed, Standard
-
SSUTWN - Inch, Twin, Adjustable
- SSUTWNA20
SSUTWNA20
Can't find what you're looking for? Go to the Product Selector
SSUTWNA20
Linear Bearing, Ball Bushing, Pillow Block, Super Smart, 1.25 in, Closed, Twin, Self-aligning, Adjustable; Use with 1.25 in Diameter Class L Shaft in end supported applications
Lead Time:
10 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Closed Pillow blocks are for use with END supported shafting.
-
For use with Class L shafting
-
Ball Bushing Bearings are included and factory installed in each Pillow Block
-
Each Super Smart Pillow block is complete with integral double acting seals unless otherwise specified
Dimension | Value |
[d] Shaft, Nominal Diameter | 1.25 in |
[A] | 4 in |
[A2] | 3 in |
[B] | 7.5 in |
[E1] | 3.5 in |
[E1] Tolerance | ± 0.010 in |
[E2] | 5.5 in |
[E2] Tolerance | ± 0.010 in |
[F] | 2.5 in |
[F1] | 0.44 in |
[G] | 1.5 in |
[G1] | 3.75 in |
[G2] Access for Lubrication | 1/4-28 |
[H] | 1.5 in |
[H1] | 2.81 in |
[N] | 0.22 in |
Specifications | Value |
Adjustable/Not Adjustable | Adjustable |
Closed/Open | Closed |
Material | Aluminum; Plastic; Rubber |
Number of Ball Circuits | 10 |
Self Alignment | Self-aligning |
Single/Twin | Twin |
Temperature Max | 185 °F |
UPC Number | 662486110293 |
Use with shafting Class | Class L |
Weight | 5.1 lb |