- Home
- Products
- RoundRail Shafting
- SB20
SB20
Can't find what you're looking for? Go to the Product Selector
SB20
End Support Inch
End Support Inch, 1.250 in Diameter
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$65.55
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports.
Dimension |
Value |
[A] |
4.0000 |
[A2] |
1.7500 |
[B] |
1.1300 |
[dia] |
1.2500 |
[E] |
3.0000 |
[H] |
1.7500 |
[H1] |
3.0000 |
[H2] |
0.4400 |
[N] |
0.3400 |
Dimension |
Value |
[A] |
4.0000 |
[A2] |
1.7500 |
[B] |
1.1300 |
[dia] |
1.2500 |
[E] |
3.0000 |
[H] |
1.7500 |
[H1] |
3.0000 |
[H2] |
0.4400 |
[N] |
0.3400 |
Specification |
Value |
Material, Support |
Malleable Iron |
Diameter |
32 mm / 1.250 in |
Weight |
2.000 |
To download the models below, you will need to sign in.
Sign In