- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Super Smart (Most Popular)
-
Pillow Block, Closed, Flanged
-
SSUTFB - Flanged, Twin, Inch
- SSUTFB16-CR-LL
SSUTFB16-CR-LL
Can't find what you're looking for? Go to the Product Selector
SSUTFB16-CR-LL
Linear Bearing, Ball Bushing, Pillow Block, Super Smart, 1 in, Closed, Twin, Self-aligning, Lubricated with Linear Lube, Corrosion Resistant, Flanged; Use with 1 in Diameter Class L Shaft in end supported applications
Lead Time:
5 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Closed Pillow blocks are for use with END supported shafting.
-
For use with Class L shafting
-
Ball Bushing Bearings are included and factory installed in each Pillow Block
-
Each Super Smart Pillow block is complete with integral double acting seals unless otherwise specified
Dimension | Value |
[d] Shaft, Nominal Diameter | 1 in |
Specifications | Value |
Closed/Open | Closed |
Corrosion Resistant Option | Corrosion Resistant |
Lubrication Option | Lubricated with Linear Lube |
Material | Aluminum; Plastic; Rubber |
Number of Ball Circuits | 10 |
Self Alignment | Self-aligning |
Single/Twin | Twin |
Temperature Max | 185 °F |
UPC Number | 662486998839 |
Use with shafting Class | Class L |
Weight | 2 lb |