- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
RoundRail Guide Assemblies
-
Linear Guide Replacement Parts
-
Replacement Pillow Blocks
- SSUPBO12-MOD
SSUPBO12-MOD
Can't find what you're looking for? Go to the Product Selector
SSUPBO12-MOD
Linear Bearing, SSUPB OPN SINGLE MOD SYSTEMS
Lead Time:
5 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Open Pillow blocks are for use with CONTINUOUS supported shafting
-
For use with SSRA linear Race or Class L shafting
-
Ball Bushing Bearings are included and factory installed in each Pillow Block
-
Replacement part for some Linear Guide assemblies and Slide Tables
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.75 in |
[A] | 1.56 in |
[A1] | 0.937 in |
[B] | 1.88 in |
[E1] | 1.187 in |
[E2] | 1.562 in |
[H] | 0.92 in |
[H1] | 1.56 in |
[N] | #10-32 |
Recomended Bolt | #10-32 |
Specifications | Value |
Closed/Open | Open |
Material | Aluminum; Plastic; Rubber |
Single/Twin | Single |
Temperature Max | 185 °F |
Weight | 0.45 lb |