- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Linear Race Shafting
-
Shaft and Support Rail Assemblies
-
SSRA - Single Side, Inch
- SSRA12L
SSRA12L
Can't find what you're looking for? Go to the Product Selector
SSRA12L
Shaft Support, Continuous Support Assembly, Side Mount, Predrilled, Use with 0.75 in Nominal Diameter Open Bushing Bearings
Lead Time:
2 Weeks
-
Linear Guide replacement part
-
These supports can be used horizontally or vertically.
-
Bolt down to table through flange
-
Class L 60 Case Shaft included
-
Y1=Y2 is standard. Special Y1 can be specified by customer.
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.75 in |
[A] | 1.94 in |
[A1] | 0.688 in |
[C] | 1.44 in |
[F1] | 0.75 in |
[H] | 1.125 in |
[N] | 0.34 in |
[R] | 0.688 in |
[X] Dim | 6 in |
[Y] | 3 in |
Recomended Bolt | 5/16 |
Specifications | Value |
Material, Shaft | Steel |
Material, Support | Aluminum |
Option Predrilled (PD) | Predrilled |
Support Style | Side Mount |
Weight | 4 lb/ft |