- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Super Smart (Most Popular)
-
Pillow Block, Open, Standard
-
SSUPBO - Open, Single, Inch
- SSUPBO10
SSUPBO10
Can't find what you're looking for? Go to the Product Selector
SSUPBO10
Linear Bearing, Ball Bushing, Pillow Block, Super Smart, 0.625 in, Open, Self-aligning, Adjustable; Use with 0.625 in Diameter Class L Shaft in continuously supported applications
Lead Time:
1 Day
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Open Pillow blocks are for use with CONTINUOUS supported shafting
-
For use with L class Shafting
-
Ball Bushing Bearings are included and factory installed in each Pillow Block
-
Each Super Smart Pillow block is complete with integral double acting seals unless otherwise specified
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.625 in |
[A] | 2.5 in |
[A1] | 0.88 in |
[A2] | 0.94 in |
[Alpha] | 30 ° |
[B] | 1.75 in |
[E] | 0.34 in |
[E1] | 2.125 in |
[E1] Tolerance | ± 0.010 in |
[E2] | 1.125 in |
[E2] Tolerance | ± 0.010 in |
[F1] | 0.28 in |
[G] | 0.55 in |
[G1] | 0.95 in |
[G2] Access for Lubrication | 1/4-28 |
[H] | 0.875 in |
[H] Tolerance | ± 0.003 in |
[H1] | 1.44 in |
[N] | 0.19 in |
Specifications | Value |
Adjustable/Not Adjustable | Adjustable |
Closed/Open | Open |
Material | Aluminum; Plastic; Rubber |
Number of Ball Circuits | 8 |
Self Alignment | Self-aligning |
Single/Twin | Single |
Temperature Max | 185 °F |
UPC Number | 662486110026 |
Use with shafting Class | Class L |
Weight | 0.41 lb |