- Home
- Products
- Ball Bushing® Bearings
- SSU10OPN
SSU10OPN
Can't find what you're looking for? Go to the Product Selector
SSU10OPN
Super Smart ball bearings, inch
SSU, Ball Bushing Bearing, 0.625 in, Open, Self-Aligning, Adjustable, Not Corrosion Resistant, No Wipers
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$63.44
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- These universally self-aligning bearings offer twice the load capacity or eight times the travel life of our Super Ball Bushing® bearing.
- Its unique design with the steel band enables the bearing to preserve it’s ID fit-up and self-aligning capability over extended use.
- A universal self-alignment feature optimizes load distribution between ball tracks and assures uniform ball loading over the entire length of the bearing plate.
- This patented product provides smooth, quiet, low drag linear movement at 6x the load capacity or 216 x the L10 travel life of a conventional steel linear ball bushing bearing.
Dimension |
Value |
a |
60.00 ° (60.000 °) |
C |
38.10 mm (1.500 in) |
C1 |
28.58 mm (1.125 in) |
C2 |
1.40 mm (0.055 in) |
d |
15.88 mm (0.625 in) |
D |
28.58 mm (1.125 in) |
Dimension |
Value |
a |
60.00 ° (60.000 °) |
C |
38.10 mm (1.500 in) |
C1 |
28.58 mm (1.125 in) |
C2 |
1.40 mm (0.055 in) |
d |
15.88 mm (0.625 in) |
D |
28.58 mm (1.125 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Adjustable |
Closed/Open |
Open |
Number of Ball Circuits |
8 |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Single |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
L |
Wipers, Seals |
|
Weight |
0.041 kg / 0.09 lbs |
Nominal Diameter |
15.875 mm / 0.625 in |
Outer Diameter |
28.575 mm / 1.125 in |
Length |
38.100 mm / 1.5 in |
To download the models below, you will need to sign in.
Sign In