- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
RoundRail Guide Assemblies
-
Linear Guide Replacement Parts
-
Replacement Pillow Blocks
- SSETWNOM25-XS
SSETWNOM25-XS
Can't find what you're looking for? Go to the Product Selector
SSETWNOM25-XS
Linear Bearing, Ball Bushing, Pillow Block, Super Smart, 25 mm, Open, Twin, Self-aligning, Black Anodize; Use with 25 mm Diameter Shaft in continuously supported applications
Lead Time:
2500 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Open Pillow blocks are for use with CONTINUOUS supported shafting
-
For use with Metric class Shafting.
-
Ball Bushing Bearings are included and factory installed in each Pillow Block
Dimension | Value |
[d] Shaft, Nominal Diameter | 25 mm |
[A] | 78 mm |
[A1] | 39 mm |
[A1] Tolerance | ± 0.020 mm |
[Alpha] | 60 ° |
[B] | 130 mm |
[C] | 47 mm |
[E1] | 60 mm |
[E1] Tolerance | ± 0.1 mm |
[E2] | 94 mm |
[E2] Tolerance | ± 0.1 mm |
[G2] Access for Lubrication | M6 X1 |
[H] | 30 mm |
[H] Tolerance | ±0.020 mm |
[H1] | 50 mm |
[N] | 8.40 mm |
Specifications | Value |
Black Oxide | Black Anodize |
Closed/Open | Open |
Material | Aluminum; Plastic; Rubber |
Number of Ball Circuits | 8 |
Self Alignment | Self-aligning |
Single/Twin | Twin |
Temperature Max | 185 °F |
Weight | 1.2 kg |