- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
RoundRail Guide Assemblies
-
1PA - Continuous Supported, Metric
- 1PAM25MW0L1000
1PAM25MW0L1000
Can't find what you're looking for? Go to the Product Selector
1PAM25MW0L1000
Linear Guide, 1PA, Round Shaft, Continuously supported, Standard Profile, SRA, 1 Twin Pillow block, 25.0 mm, One Guide Shaft, 13400 N Dynamic Load Capacity
Lead Time:
2 Weeks
-
Continuously Supported Shaft Assembly (Metric) Consisting of:
-
One Twin Open Type Pillow Block
-
One SRAM Continuous Shaft Support
-
One 60 Case® Shaft
Dimension | Value |
[d] Shaft, Nominal Diameter | 25 mm |
[A1] | 30 mm |
[B1] | 39 mm |
[H] | 72 mm |
[H1] | 42 mm |
[L] | 1000 mm |
[L1] | 130 mm |
[L3] | 78 mm |
[L4] | 60 mm |
[Smax] Stroke | 870 mm |
Specifications | Value |
Material | Steel; Aluminum; Plastic |
Pillow Block or Carriage | 1 Twin Pillow block |
Shaft Style | Round Shaft |
Support | Continuously supported, Standard Profile |
Temperature Max | 185 °F |
Weight | 19.7 kg |