- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Super Smart (Most Popular)
-
Pillow Block, Closed, Standard
-
SSEPBM - Metric, Single
- SSEPBM16
SSEPBM16
Can't find what you're looking for? Go to the Product Selector
SSEPBM16
Linear Bearing, Ball Bushing, Pillow Block, Super Smart, 16 mm, Closed, Self-aligning; Use with 16 mm Diameter Shaft in end supported applications
Lead Time:
10 Days
-
Closed Pillow blocks are for use with END supported shafting.
-
For use with MM class Shafting.
-
Ball Bushing Bearings are included and factory installed in each Pillow Block
Dimension | Value |
[d] Shaft, Nominal Diameter | 16 mm |
[A] | 53 mm |
[A1] | 26.5 mm |
[A1] Tolerance | ± 0.020 mm |
[B] | 43 mm |
[E1] | 40 mm |
[E1] Tolerance | ± 0.1 mm |
[E2] | 26 mm |
[E2] Tolerance | ± 0.1 mm |
[G2] Access for Lubrication | M6 X 1 |
[H] | 22 mm |
[H] Tolerance | ± 0.020 mm |
[H1] | 42 mm |
[N] | 5.30 mm |
Specifications | Value |
Closed/Open | Closed |
Material | Aluminum; Plastic; Rubber |
Number of Ball Circuits | 10 |
Self Alignment | Self-aligning |
Temperature Max | 185 °F |
UPC Number | 662486269533 |
Weight | 0.21 kg |