- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
RoundRail Guide Assemblies
-
1NA - End Supported, Metric
- 1NAM16NM0L
1NAM16NM0L
Can't find what you're looking for? Go to the Product Selector
1NAM16NM0L
Linear Guide, 1NA, Round Shaft, End supported, Low Support, ASB, 2 Pillow Blocks, 16 mm, One Guide Shaft, 800 lbf Dynamic Load Capacity
Lead Time:
2 Weeks
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
One End Supported shaft Assembly (Metric) Consisting of:
-
Two Single, Closed Type, Metric sized, Pillow Blocks
-
Two ASBM shaft supports
-
One 60 Case® Shaft
Dimension | Value |
[d] Shaft, Nominal Diameter | 16 mm |
[H] | 47 mm |
[H1] | 25 mm |
[L1] | 43 mm |
[L2] | 24 mm |
[L3] | 53 mm |
[L4] | 43 mm |
[L5] | 38 mm |
Specifications | Value |
Material | Steel; Aluminum; Plastic |
Pillow Block or Carriage | 2 Pillow Blocks |
Shaft Style | Round Shaft |
Support | End supported, Low Support |
Temperature Max | 185 °F |