- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Super Smart (Most Popular)
-
Bearing Only, Open
-
SSEM - Metric - Open
- SSEM40OPNWWRP
SSEM40OPNWWRP
Can't find what you're looking for? Go to the Product Selector
SSEM40OPNWWRP
Linear Bearing, Ball Bushing only, Super Smart, 40 mm, Open, Self-aligning, Adjustable, Integral Wiper both ends, Roll Pack; Use with 40 mm Diameter Class MM (h6) Shaft in continuously supported applications
Lead Time:
3 Days
$219.44
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Its unique design with the steel band enables the bearing to preserve it’s ID fit-up and self-aligning capability over extended use.
-
A universal self-alignment feature optimizes load distribution between ball tracks and assures uniform ball loading over the entire length of the bearing plate.
-
This patented product provides smooth, quiet, low drag linear movement at 6x the load capacity or 216 x the L10 travel life of a conventional steel linear ball bushing bearing.
-
These universally self-aligning bearings offer twice the load capacity or eight times the travel life of our Super Ball Bushing® bearing.
-
For use with L class, continuously supported shafting.
Dimension | Value |
[d] Shaft, Nominal Diameter | 40 mm |
[Alpha] | 54 ° |
[C] Length Along Axis | 79.380 / 80.000 mm |
[C1] | 60.300 / 60.760 mm |
[C2] Min | 2.15 mm |
[D], Nominal | 62 mm |
[E] | 19 mm |
[F] Retention Hole Dia | 3 mm |
[t] | 1.5 mm |
Dimension | Value |
[d] Shaft, Nominal Diameter | 40 mm |
[Alpha] | 54 ° |
[C] Length Along Axis | 79.380 / 80.000 mm |
[C1] | 60.300 / 60.760 mm |
[C2] Min | 2.15 mm |
[D], Nominal | 62 mm |
[E] | 19 mm |
[F] Retention Hole Dia | 3 mm |
[t] | 1.5 mm |
Specifications | Value |
Adjustable/Not Adjustable | Adjustable |
Closed/Open | Open |
Material | Steel; Plastic |
Number of Ball Circuits | 8 |
Roll Pack | Roll Pack |
Self Alignment | Self-aligning |
Temperature Max | 185 °F |
UPC Number | 662486889687 |
Use with shafting Class | Class MM (h6) |
Weight | 0.32 kg |
Wipers, Seals | Integral Wiper both ends |