SRAM40T1

SRAM40T1
SRAM40T1

Shaft Support, Continuous Support Assembly, Standard Profile, Predrilled, Class MM (h6), Aluminum & Steel, Use with 40 mm Nominal Diameter Open Bushing Bearings

Lead Time:  Contact Factory  

  • Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports
  • These supports can be used horizontally or vertically.
  • Bolt down from top through the flange
  • Class MM (ISO h6 tolerance) 60 Case Shaft included
  • Y1=Y2 is standard. Special Y1 and overall length can be specified by customer.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter40 mm
[A]78 mm
[A1]39 mm
[A1] Tolerance± 0.02 mm 
[A2]18 mm
[E1]55 mm
[E1] Tolerance± 0.015 mm 
[F1]8 mm
[H]60 mm
[H] Tolerance± 0.02 mm 
[N]8.6 mm 
[X] Dim200 mm
Recomended BoltM10 

Specifications

SpecificationsValue
ClassClass MM (h6) 
MaterialAluminum & Steel 
Material, ShaftSteel 
Material, SupportAluminum 
Option Predrilled (PD)Predrilled 
Support StyleStandard Profile 
Weight23.5 kg/m

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?