- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Linear Race Shafting
-
Shaft and Support Rail Assemblies
-
SRA - Standard, Inch
- SRA-16-TU
SRA-16-TU
Can't find what you're looking for? Go to the Product Selector
SRA-16-TU
Shaft Support, Continuous Support Assembly, Standard Profile, Tubular, Predrilled, Class L, Aluminum & Steel 52100, Cut To Length, Use with 1 in Nominal Diameter Open Bushing Bearings
Lead Time:
Contact Factory
-
Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports
-
These supports can be used horizontally or vertically.
-
Bolt down from top through the flange
-
Class L 60 Case, Tubular Steel, shaft included
-
Y1=Y2 is standard. Special Y1 can be specified by customer.
Dimension | Value |
[d] Shaft, Nominal Diameter | 1 in |
[A] | 2.125 in |
[A1] | 1.063 in |
[A2] | 0.5 in |
[E1] | 1.5 in |
[E1] Tolerance | ± 0.010 in |
[F1] | 0.25 in |
[H] | 1.75 in |
[H] Tolerance | ± 0.002 in |
[N] | 0.281 in |
[X] Dim | 6 in |
[Y] | 3 in |
Recomended Bolt | 1/4 |
Specifications | Value |
Class | Class L |
Material | Aluminum & Steel 52100 |
Material, Shaft | Steel 52100 Tubular |
Material, Support | Aluminum |
Option Predrilled (PD) | Predrilled |
Option Tubular (TU) | Tubular |
Support Style | Standard Profile |
Weight | 3.3 lb/ft |