- Home
- Products
- Ball Bushing® Bearings
- SSU16OPN
SSU16OPN
Can't find what you're looking for? Go to the Product Selector
SSU16OPN
Super Smart ball bearings, inch
SSU, Ball Bushing Bearing, 1.000 in, Open, Self-Aligning, Adjustable, Not Corrosion Resistant, No Wipers
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$112.05
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- These universally self-aligning bearings offer twice the load capacity or eight times the travel life of our Super Ball Bushing® bearing.
- Its unique design with the steel band enables the bearing to preserve it’s ID fit-up and self-aligning capability over extended use.
- A universal self-alignment feature optimizes load distribution between ball tracks and assures uniform ball loading over the entire length of the bearing plate.
- This patented product provides smooth, quiet, low drag linear movement at 6x the load capacity or 216 x the L10 travel life of a conventional steel linear ball bushing bearing.
Dimension |
Value |
C |
57.15 mm (2.250 in) |
C1 |
48.29 mm (1.901 in) |
C2 |
1.73 mm (0.068 in) |
d |
25.40 mm (1.000 in) |
D |
39.69 mm (1.563 in) |
Dimension |
Value |
C |
57.15 mm (2.250 in) |
C1 |
48.29 mm (1.901 in) |
C2 |
1.73 mm (0.068 in) |
d |
25.40 mm (1.000 in) |
D |
39.69 mm (1.563 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Adjustable |
Closed/Open |
Open |
Number of Ball Circuits |
8 |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Single |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
L |
Wipers, Seals |
|
Weight |
0.109 kg / 0.24 lbs |
Nominal Diameter |
25.400 mm / 1 in |
Outer Diameter |
39.688 mm / 1.5625 in |
Length |
57.150 mm / 2.25 in |
To download the models below, you will need to sign in.
Sign In