- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Super
-
SPPBM - Closed Pillow Block, Metric
- SPPBM40
SPPBM40
Can't find what you're looking for? Go to the Product Selector
SPPBM40
Linear Bearing, Ball Bushing, Pillow Block, Super, 40 mm, Closed, Self-aligning; Use with 40 mm Diameter Shaft in end supported applications
Lead Time:
10 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Closed Pillow blocks are for use with END supported shafting.
-
For use with MM class Shafting.
-
Ball Bushing Bearings are included and factory installed in each Pillow Block
Dimension | Value |
[d] Shaft, Nominal Diameter | 40 mm |
[A] | 108 mm |
[A1] | 54 mm |
[A1] Tolerance | ± 0.020 mm |
[B] | 91 mm |
[E1] | 86 mm |
[E1] Tolerance | ± 0.1 mm |
[E2] | 58 mm |
[E2] Tolerance | ± 0.1 mm |
[G] | 21.5 mm |
[G1] | 30 mm |
[G2] Access for Lubrication | M8 x 1 |
[H] | 45 mm |
[H] Tolerance | ± 0.020 mm |
[H1] | 91 mm |
[N] | 10.5 mm |
Specifications | Value |
Closed/Open | Closed |
Material | Aluminum; Plastic; Rubber |
Number of Ball Circuits | 6 |
Self Alignment | Self-aligning |
Temperature Max | 185 °F |
UPC Number | 662486261940 |
Weight | 1.8 kg |