- Home
- Products
- RoundRail Shafting
- SBM40
SBM40
Can't find what you're looking for? Go to the Product Selector
SBM40
End Support Metric
End Support Inch, 40 mm Diameter
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$93.11
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports.
Dimension |
Value |
[A] |
108.0000 |
[A1] |
54.0000 |
[A2] |
54.0000 |
[B] |
32.0000 |
[dia] |
40.0000 |
[E] |
86.0000 |
[H] |
50.0000 |
[H1] |
86.0000 |
[H2] |
12.0000 |
[N] |
11.0000 |
Dimension |
Value |
[A] |
108.0000 |
[A1] |
54.0000 |
[A2] |
54.0000 |
[B] |
32.0000 |
[dia] |
40.0000 |
[E] |
86.0000 |
[H] |
50.0000 |
[H1] |
86.0000 |
[H2] |
12.0000 |
[N] |
11.0000 |
Specification |
Value |
Material, Support |
Malleable Iron |
Weight |
0.920 |
To download the models below, you will need to sign in.
Sign In