- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Super
-
SPPBM - Closed Pillow Block, Metric
- SPPBAM08-DP
SPPBAM08-DP
Can't find what you're looking for? Go to the Product Selector
SPPBAM08-DP
Linear Bearing, Ball Bushing, Pillow Block, Super, 8 mm, Closed, Self-aligning, Adjustable, Dry Pack; Use with 8 mm Diameter Shaft in end supported applications
-
Closed Pillow blocks are for use with END supported shafting.
-
For use with MM class Shafting.
-
Ball Bushing Bearings are included and factory installed in each Pillow Block
Dimension | Value |
[d] Shaft, Nominal Diameter | 8 mm |
[A] | 35 mm |
[A1] | 17.5 mm |
[A1] Tolerance | ± 0.020 mm |
[B] | 32 mm |
[E1] | 25 mm |
[E1] Tolerance | ± 0.1 mm |
[E2] | 20 mm |
[E2] Tolerance | ± 0.1 mm |
[G] | 12 mm |
[G1] | 8.5 mm |
[G2] Access for Lubrication | M6 x 1 |
[H] | 15 mm |
[H] Tolerance | ± 0.020 mm |
[H1] | 28 mm |
[N] | 3.30 mm |
Specifications | Value |
Adjustable/Not Adjustable | Adjustable |
Closed/Open | Closed |
Lubrication Option | Dry Pack |
Material | Aluminum; Plastic; Rubber |
Number of Ball Circuits | 4 |
Self Alignment | Self-aligning |
Single/Twin | Single |
Temperature Max | 185 °F |
Weight | 0.07 kg |