- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Super
-
SPB - Closed, Pillow Block, Inch
- SPB6-BG
SPB6-BG
Can't find what you're looking for? Go to the Product Selector
SPB6-BG
Linear Bearing, Ball Bushing, Pillow Block, Super, 0.375 in, Closed, Self-aligning, Ball Groove; Use with 0.375 in Diameter Class G Shaft in end supported applications
Lead Time:
10 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Closed Pillow blocks are for use with END supported shafting.
-
For use with Class G shafting
-
Ball Bushing Bearings are included and factory installed in each Pillow Block
-
Super Ball Bushing bearing pillow blocks are provided with integral, double acting seals unless otherwise specified
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.375 in |
[A] | 1.75 in |
[A2] | 1.13 in |
[B] | 1.31 in |
[E1] | 1.438 in |
[E1] Tolerance | ± 0.010 in |
[E2] | 0.875 in |
[E2] Tolerance | ± 0.010 in |
[F] | 0.88 in |
[F1] | 0.19 in |
[G] | 0.7 in |
[G1] | 0.41 in |
[G2] Access for Lubrication | 1/4-28 |
[H] | 0.5 in |
[H1] | 0.94 in |
[N] | 0.16 in |
Specifications | Value |
Adjustable/Not Adjustable | Not Adjustable |
Closed/Open | Closed |
Material | Aluminum; Plastic; Rubber |
Number of Ball Circuits | 4 |
Self Alignment | Self-aligning |
Single/Twin | Single |
Temperature Max | 185 °F |
UPC Number | 662486102236 |
Use with shafting Class | Class G |
Weight | 0.13 lb |