- Home
- Products
- RoundRail Shafting
- SB6
SB6
Can't find what you're looking for? Go to the Product Selector
SB6
End Support Inch
End Support Inch, .375 in Diameter
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$36.05
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports.
Dimension |
Value |
[A] |
1.6300 |
[A2] |
0.6900 |
[B] |
0.5600 |
[dia] |
0.3750 |
[E] |
1.2500 |
[H] |
0.7500 |
[H1] |
1.1900 |
[H2] |
0.2500 |
[N] |
0.1600 |
Dimension |
Value |
[A] |
1.6300 |
[A2] |
0.6900 |
[B] |
0.5600 |
[dia] |
0.3750 |
[E] |
1.2500 |
[H] |
0.7500 |
[H1] |
1.1900 |
[H2] |
0.2500 |
[N] |
0.1600 |
Specification |
Value |
Material, Support |
Malleable Iron |
Diameter |
10 mm / 0.375 in |
Weight |
0.050 |
To download the models below, you will need to sign in.
Sign In