- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
RoundRail Guide Assemblies
-
Linear Guide Replacement Parts
-
Replacement Pillow Blocks
- SPB16-XS
SPB16-XS
Can't find what you're looking for? Go to the Product Selector
SPB16-XS
Linear Bearing, Ball Bushing, Pillow Block, Super, 1 in, Closed, Self-aligning, Black Anodize; Use with 1 in Diameter Class L Shaft in end supported applications
Lead Time:
7 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Closed Pillow blocks are for use with END supported shafting.
-
For use with Class L shafting
-
Ball Bushing Bearings are included and factory installed in each Pillow Block
-
Aluminum is black oxide coated (not pictured)
Dimension | Value |
[d] Shaft, Nominal Diameter | 1 in |
[A] | 3.25 in |
[A2] | 2.38 in |
[B] | 2.81 in |
[E1] | 2.875 in |
[E1] Tolerance | ± 0.010 in |
[E2] | 1.75 in |
[E2] Tolerance | ± 0.010 in |
[F] | 1.94 in |
[F1] | 0.38 in |
[G] | 1.19 in |
[G1] | 0.91 in |
[G2] Access for Lubrication | 1/4-28 |
[H] | 1.187 in |
[H1] | 2.19 in |
[N] | 0.22 in |
Specifications | Value |
Adjustable/Not Adjustable | Not Adjustable |
Black Oxide | Black Anodize |
Closed/Open | Closed |
Material | Aluminum; Plastic; Rubber |
Number of Ball Circuits | 6 |
Self Alignment | Self-aligning |
Single/Twin | Single |
Temperature Max | 185 °F |
Use with shafting Class | Class L |
Weight | 1.246 lb |