- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Seals, Retaining Rings, Misc
-
S - Seals
-
SM - Seal, Metric
- SM30
SM30
Can't find what you're looking for? Go to the Product Selector
SM30
Linear Bearing, Seal, External, Accessory, 30 mm, Closed
Lead Time:
1 Day
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
For use with Thomson Ball Bushing® Bearings.
Dimension | Value |
[d] Shaft, Nominal Diameter | 30 mm |
[OD] Outside Diameter | 47 mm |
[T] | 5 mm |
Specifications | Value |
Closed/Open | Closed |
Material | Steel; Rubber |
UPC Number | 662486903499 |
Weight | 0.05 kg |