SSEM30

SSEM30
Super Smart ball bearings, metric

SSE, Ball Bushing Bearing, 30 mm, Self-Aligning, Adjustable, Closed for end supported applications, Not Corrosion Resistant

Lead Time:  Next Day Lead times may increase with higher quantities. Lead time displayed in business days.
$147.98 each Costs associated with shipping, packaging, and import taxes/duty not included.

Dimensions

Dimensions
Dimension Value
C 68.00 mm (2.677 in)
C1 52.16 mm (2.054 in)
C2 1.85 mm (0.073 in)
d 30.00 mm (1.181 in)
D 47.00 mm (1.850 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Closed
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class MM
Wipers, Seals
Weight 0.206 kg / 0.454 lbs
Nominal Diameter 30 mm / 1.181 in
Outer Diameter 47 mm / 1.850 in
Length 68 mm / 2.677 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 8300 N / 1,865.914 lbf

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?