- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Super
-
SCB - Super Cartridge Bearing
- SCB8TWN-NBCR
SCB8TWN-NBCR
Can't find what you're looking for? Go to the Product Selector
SCB8TWN-NBCR
Linear Bearing, Cartridge, Super, 0.5 in, Closed, Twin, Self-aligning, Nylon Balls, Corrosion Resistant; Use with 0.5 in Diameter Class L Shaft in end supported applications
Lead Time:
2500 Days
-
Cartridge bearings are designed to be installed into a soft or slightly out-of-round housing.
-
The wear-resistant, engineered-polymer retainers and outer sleeves reduce inertia and noise in critical, high speed applications.
-
Radially floating bearing plates. When installed in an adjustable housing, the Super Ball Bushing Bearing may be adjusted to a specific diametrical fit-up for accurate and repeatable movement.
-
For use with L class, end supported Shafting.
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.5 in |
[C] Length Along Axis | 2.745 / 2.755 in |
[D] Recommended Housing Bore | 0.908 / 0.910 in |
[D], Nominal | 0.908 in |
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.5 in |
[C] Length Along Axis | 2.745 / 2.755 in |
[D] Recommended Housing Bore | 0.908 / 0.910 in |
[D], Nominal | 0.908 in |
Specifications | Value |
Adjustable/Not Adjustable | Not Adjustable |
Closed/Open | Closed |
Corrosion Resistant Option | Corrosion Resistant |
Material | Steel; Plastic |
Number of Ball Circuits | 4 |
Nylon Ball or Alternating Nylon Ball | Nylon Balls |
Self Alignment | Self-aligning |
Single/Twin | Twin |
Temperature Max | 185 °F |
UPC Number | 662486264903 |
Use with shafting Class | Class L |
Weight | 0.12 lb |