- Home
- Products
- RoundRail Shafting
- ASB8
ASB8
Can't find what you're looking for? Go to the Product Selector
ASB8
End Support Inch
End Support Inch, .500 in Diameter
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$49.91
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports.
Dimension |
Value |
[A] |
2.0000 |
[A1] |
1.0000 |
[B] |
0.6300 |
[dia] |
0.5000 |
[E] |
1.5000 |
[H] |
0.8750 |
[H1] |
1.4800 |
[N] |
0.1900 |
Dimension |
Value |
[A] |
2.0000 |
[A1] |
1.0000 |
[B] |
0.6300 |
[dia] |
0.5000 |
[E] |
1.5000 |
[H] |
0.8750 |
[H1] |
1.4800 |
[N] |
0.1900 |
Specification |
Value |
Material, Support |
Aluminum |
Diameter |
13 mm / 0.500 in |
Weight |
0.110 |
To download the models below, you will need to sign in.
Sign In