- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
RoundRail Guide Assemblies
-
Linear Guide Replacement Parts
-
Replacement Support Blocks
- SB16-XS
SB16-XS
Can't find what you're looking for? Go to the Product Selector
SB16-XS
Shaft Support, End Support, Standard Profile, Malleable Iron, Use with 1 in Diameter Shaft
Lead Time:
1 Day
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports
-
Aluminum is black oxide coated (not pictured)
Dimension | Value |
[d] Shaft, Nominal Diameter | 1 in |
Specifications | Value |
Material | Malleable Iron |
Support Style | Standard Profile |
Weight | 1 lb |