RA2004 - Product Obsolete

Product RA2004 is now an obsolete item.

RA2004
RA2004

Lead Screw Only, RA Style, Acme, 2 in X 0.250 in, RH, 0.010 in/ft Lead Accuracy, Steel, Low Carbon, Number of Starts 1, 144 in Long, Obsolete


  • Must be ordered with mating glide nut
  • Standard end machining available per the catalog
  • Contact us for more details for custom end machining
  • For use with Bronze Nuts (BN)

Dimensions

DimensionValue
[d2] Root Diameter1.73 in
Diameter, Nominal Screw2 in
Length144 in 
Number of Starts
Standard Lead Accuracy ±0.01 in/ft
travel per shaft rev0.25 in

Specifications

SpecificationsValue
MaterialSteel, Low Carbon 
Number of Starts
Standard Lead Accuracy ±0.01 in/ft
Temperature Max250 °F
Thread DirectionRH 

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?