BN2004 - Product Obsolete

Product BN2004 is now an obsolete item.

BN2004
BN2004

Lead Nut Only, BN Style, 2.0 in X 0.250 in, Non-Preloaded, RH, SAE 660 bearing Bronze, 8000 lbf Design Load, Obsolete


  • Thomson BSA uses SAE 660 bearing bronze for standard bronze nuts.
  • SAE 660 bearing bronze which provides excellent load carrying ability, good wear resistance and is less susceptible to damage from impact and shock loading.

Dimensions

dimensions
DimensionValue
[A] Diameter2.75 in
[B]3.5 in
[C]0.78 in
[TH]2.548-18 
Diameter, Nominal Screw2 in
Nut Dia2.75 in
Nut Length3.5 in
travel per shaft rev0.25 in

Specifications

SpecificationsValue
MaterialSAE 660 bearing Bronze 
PreloadNon-Preloaded 
Temperature Max250 °F
Thread DirectionRH 

Performance

PerformanceValue
Design Load8000 lbf
Load, Static, Maximum40000 lbf
Torque to Raise 1 lb3.04 oz-in

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?