- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Seals, Retaining Rings, Misc
-
PR - Push Ring
- PR1000
PR1000
Can't find what you're looking for? Go to the Product Selector
PR1000
Linear Bearing, Retaining Ring, Internal, Accessory, 1 in, for SSU16, Super16 or A162536 or XA162536 Ball Bushing Bearing; Use with 1 in Nominal Diameter Closed Bushing Bearings
Lead Time:
1 Day
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
For use with Thomson Ball Bushing® Bearings.
-
Push-in retaining rings for retention inside housing bores
Dimension | Value |
[d] Shaft, Nominal Diameter | 1 in |
[A] | 1.563 in |
[B] | 0.08 in |
Specifications | Value |
Material | Steel |
UPC Number | 662486820079 |
Weight | 0.002 lb |