- Home
- Products
- Ball Bushing® Bearings
- SUPER16
SUPER16
Can't find what you're looking for? Go to the Product Selector
SUPER16
Super Ball Bushing Bearing
SUPER, Ball Bushing Bearing, 1.000 in, Self-Aligning, Closed Type, Non-Adjustable, Not Corrosion Resistant
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$83.27
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- The Super Ball Bushing bearing is self-aligning, lightweight and adjustable with a low coefficient of friction.
- The wear-resistant, engineered-polymer retainers and outer sleeves reduce inertia and noise in critical, high speed applications.
- Radially floating bearing plates. When installed in an adjustable housing, the Super Ball Bushing Bearing may be adjusted to a specific diametrical fit-up for accurate and repeatable movement.
Dimension |
Value |
C |
57.15 mm (2.250 in) |
C1 |
47.85 mm (1.884 in) |
C2 |
1.78 mm (0.070 in) |
d |
25.40 mm (1.000 in) |
D |
39.69 mm (1.563 in) |
Dimension |
Value |
C |
57.15 mm (2.250 in) |
C1 |
47.85 mm (1.884 in) |
C2 |
1.78 mm (0.070 in) |
d |
25.40 mm (1.000 in) |
D |
39.69 mm (1.563 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Adjustable |
Closed/Open |
Closed |
Number of Ball Circuits |
6 |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Single |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
L |
Wipers, Seals |
|
Weight |
0.113 kg / 0.25 lbs |
Nominal Diameter |
25.400 mm / 1 in |
Outer Diameter |
39.688 mm / 1.5625 in |
Length |
57.150 mm / 2.25 in |
To download the models below, you will need to sign in.
Sign In