- Home
- Products
-
Part Numbers
-
Actuators
-
Linear Actuators
-
Accessories and replacement parts
-
Parts Diagrams
-
PPA
- PPA12-58B65-PARTS
PPA12-58B65-PARTS
Can't find what you're looking for? Go to the Product Selector
PPA12-58B65-PARTS
Actuator,
-
Parts list is in the table below. The part numbers are under "Value"
Dimension | Value |
Extension Tube 04 in | 7820146 |
Extension Tube 06 in | 7827142 |
Extension Tube 08 in | 7820950 |
Extension Tube 12 in | 7820147 |
Extension Tube 18 in | 7821066 |
Extension Tube 24 in | 7821193 |
Extension Tube 36 in | 7822047 |
Motor-Gear box | 7820241 |