- Home
- Products
-
Part Numbers
-
Actuators
-
Linear Actuators
-
Accessories and replacement parts
-
Gearbox and DC Motor
- 7820241
7820241
Can't find what you're looking for? Go to the Product Selector
7820241
Actuator, KIT: MOTOR GEARBOX 12VDC,58:1,STD
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Motor and Gear box only (No Lift Assembly)
-
For a selection of lift kits see https://www.thomsonlinear.com/en/product-category/WB_TH_IA_Lift_Kit
-
Same as PG12-58B65-
Specifications | Value |
Feedback | No Feedback |
Gear Reduction | 58:1 |
Voltage | 12 Vdc |
Weight | 5.5 lb |