- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Slide Guided
-
MGxxB
- MG07B130-C40R177S2
MG07B130-C40R177S2
Can't find what you're looking for? Go to the Product Selector
MG07B130-C40R177S2
Linear Unit, Movopart M75, Belt Drive, Prism Guide, 0.20 mm Repeatability, 1370 mm Stroke, 1823 mm Overall Length, 130 mm Travel Per Shaft Rev, Shaft On Left Side, Enhanced Wash Down Protection, 4.98 m/s Maximum Linear Speed, Superseded
Lead Time:
2 Weeks
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Can be installed in any orientation
-
Self-adjusting stainless steel cover band
-
Patented self-adjusting prism slide guides
-
Wash down and enhanced wash down protected versions available
Dimension | Value |
[Smax] Stroke | 1370 mm |
Ltot | 1823 mm |
Travel Per Shaft Rev | 130 mm |
Specifications | Value |
Belt Type | STD5-40 |
Drive | Belt |
Guide | Prism |
Profile size (width × height) | 86 x 75 mm |
Protection Option | Enhanced Wash Down Protection |
Shaft Configuration | Shaft On Left Side |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 1.5 kg |