- Home
- Products
- D312718
D312718
D312718
Linear Motion System Accessories
Linear Unit, MF/G07: MOUNTING BRACKET KIT KFP75 WITH CLAMPS
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$113.12
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Includes: (1) Base, Mounting (2) Clamp, Mounting (4) Bolt
Dimension |
Value |
A |
8.500 mm (0.33 in) |
B |
15.000 mm (0.59 in) |
C |
134.000 mm (5.28 in) |
D |
44.000 mm (1.73 in) |
E |
80.000 mm (3.15 in) |
F |
8.500 mm (0.33 in) |
G |
14.000 mm (0.55 in) |
H |
44.000 mm (1.73 in) |
Dimension |
Value |
A |
8.500 mm (0.33 in) |
B |
15.000 mm (0.59 in) |
C |
134.000 mm (5.28 in) |
D |
44.000 mm (1.73 in) |
E |
80.000 mm (3.15 in) |
F |
8.500 mm (0.33 in) |
G |
14.000 mm (0.55 in) |
H |
44.000 mm (1.73 in) |
Specification |
Value |
For Sensor Diameter |
M62 |
To download the models below, you will need to sign in.
Sign In