- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Slide Guided
-
MGxxB
- MG07B130-A00X054
MG07B130-A00X054
Can't find what you're looking for? Go to the Product Selector
MG07B130-A00X054
Linear Unit, Movopart M75, Belt Drive, Prism Guide, 0.20 mm Repeatability, 225 mm Stroke, 593 mm Overall Length, Single Standard Carriage, 130 mm Travel Per Shaft Rev, Shaft On Both Sides, 4.98 m/s Maximum Linear Speed, Superseded
Lead Time:
2 Weeks
-
Can be installed in any orientation
-
Self-adjusting stainless steel cover band
-
Patented self-adjusting prism slide guides
-
Wash down and enhanced wash down protected versions available
Dimension | Value |
[Smax] Stroke | 225 mm |
Ltot | 593 mm |
Travel Per Shaft Rev | 130 mm |
Dimension | Value |
[Smax] Stroke | 225 mm |
Ltot | 593 mm |
Travel Per Shaft Rev | 130 mm |
Specifications | Value |
Belt Type | STD5-40 |
Carriage Type | Single Standard Carriage |
Drive | Belt |
Guide | Prism |
Profile size (width × height) | 86 x 75 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Both Sides |
Shaft Orientation | Right Angle |
Shaft Quantity | Double Shafts |
Weight | 9.3 kg |