- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Slide Guided
-
MGxxB
- MG07B130-A00R250
MG07B130-A00R250
Can't find what you're looking for? Go to the Product Selector
MG07B130-A00R250
Linear Unit, Movopart M75, Belt Drive, Prism Guide, 0.20 mm Repeatability, 2185 mm Stroke, 2553 mm Overall Length, Single Standard Carriage, 130 mm Travel Per Shaft Rev, Shaft On Left Side, 4.98 m/s Maximum Linear Speed, Superseded
Lead Time:
2 Weeks
-
Can be installed in any orientation
-
Self-adjusting stainless steel cover band
-
Patented self-adjusting prism slide guides
-
Wash down and enhanced wash down protected versions available
Dimension | Value |
[Smax] Stroke | 2185 mm |
Ltot | 2553 mm |
Travel Per Shaft Rev | 130 mm |
Dimension | Value |
[Smax] Stroke | 2185 mm |
Ltot | 2553 mm |
Travel Per Shaft Rev | 130 mm |
Specifications | Value |
Belt Type | STD5-40 |
Carriage Type | Single Standard Carriage |
Drive | Belt |
Guide | Prism |
Profile size (width × height) | 86 x 75 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Left Side |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 22.4 kg |