- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Slide Guided
-
MGxxB
- MG07B130-A00Q268
MG07B130-A00Q268
Can't find what you're looking for? Go to the Product Selector
MG07B130-A00Q268
Linear Unit, Movopart M75, Belt Drive, Prism Guide, 0.20 mm Repeatability, 2365 mm Stroke, 2733 mm Overall Length, Single Standard Carriage, 130 mm Travel Per Shaft Rev, Shaft On Right Side, 4.98 m/s Maximum Linear Speed, Superseded
Lead Time:
2 Weeks
-
Can be installed in any orientation
-
Self-adjusting stainless steel cover band
-
Patented self-adjusting prism slide guides
-
Wash down and enhanced wash down protected versions available
Dimension | Value |
[Smax] Stroke | 2365 mm |
Ltot | 2733 mm |
Travel Per Shaft Rev | 130 mm |
Dimension | Value |
[Smax] Stroke | 2365 mm |
Ltot | 2733 mm |
Travel Per Shaft Rev | 130 mm |
Specifications | Value |
Belt Type | STD5-40 |
Carriage Type | Single Standard Carriage |
Drive | Belt |
Guide | Prism |
Profile size (width × height) | 86 x 75 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Right Side |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 23.6 kg |