- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Screw Drive, Slide Guided
-
MGxxK
- MG06K207-A00X080
MG06K207-A00X080
Can't find what you're looking for? Go to the Product Selector
MG06K207-A00X080
Linear Unit, Movopart M55, Ball Screw Drive, Prism Guide, 0.05 mm Repeatability, Non-Preloaded, 604 mm Stroke, 870 mm Overall Length, Single Standard Carriage, 20 mm Travel Per Shaft Rev, Single Shaft With Keyway, 1 m/s Maximum Linear Speed, Superseded
Lead Time:
2 Weeks
-
Can be installed in any orientation
-
Self-adjusting stainless steel cover band
-
Patented internal self-adjusting prism slide guides
-
Wash down protected versions available
Dimension | Value |
[Smax] Stroke | 604 mm |
Ltot | 870 mm |
Travel Per Shaft Rev | 20 mm |
Dimension | Value |
[Smax] Stroke | 604 mm |
Ltot | 870 mm |
Travel Per Shaft Rev | 20 mm |
Specifications | Value |
Carriage Type | Single Standard Carriage |
Drive | Ball Screw |
Guide | Prism |
Profile size (width × height) | 58 x 55 mm |
Protection Option | Standard Protection |
Screw Nut Type | Non-Preloaded |
Shaft Configuration | Single Shaft With Keyway |
Shaft Orientation | Inline |
Shaft Quantity | Single Shaft |
Weight | 6.9 kg |